PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
ASY LD SCR NUT LS 6x4x4 0254mm VCF
Length:254mm, Screw Diameter:6mm Lead:1mm  Nut Type:Lead Screw Rectangle AntiBacklash Nut Coating: PTFE Non Captive Lead Screw AssemblyASY LD SCR NUT LS 6x1x1 0254mm VCF
Length:250mm, Screw Diameter:6mm Lead:1mm Motor:NEMA17 Coating: PTFENon Captive Lead Screw AssemblyASY LD SCR NUT LS 6x1x1 0250mm NCF
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
ball bearing, Double Wide with
Open ISO Metric linear ball bearing with an ID of 16mm (internal diameter) Specifications ID size: 16 mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
012 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Alloy Steel shaft material Consult factory for custom lengths
Length:200mm Screw Diameter:6mm Lead:1mm Coating: PTFE Motor:NEMA14Non-captiveASY LD SCR NUT LS 6x1x1 0200mm NCF
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Adjustable ball bearing, Standard Width with 0.500 in inner diameter
ball bearing, Standard Width with 0.500 in inner diameter

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.