PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Aluminum support rail Consult factory for custom lengths
ball bearing, Double Wide with 0.500 in inner diameter
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Linear Ball Bearing 12mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
Linear Ball Bearing 12mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
ball bearing, Double Wide with
Square Flanged Linear Ball Bearing 12mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
This double wide closed linear ball bearing with an ID of 12mm can hold more weight because of its double size. Specifications ID size: 12 mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double..
Length:100mm Screw Diameter:6mm Lead:1mm Nut Type:Lead Screw Round AntiBacklash Nut, Motor:Nema 8 Motor (16mm) Coating:PTFE ASY LD SCR NUT LS 6x1x1 0100mm RCF
ball bearing, Double Wide with
ball bearing, Double Wide with
015 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
440 Stainless Steel shaft material Consult factory for custom lengths
Alloy Steel shaft material Consult factory for custom lengths
ball bearing, Double Wide with
Open Linear Ball Bearing with a 20mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
ball bearing, Double Wide with
ball bearing, Double Wide with
Adjustable Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). The slit down the side provides just the right leeway for adjusting. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). This closed round shaft bushing is a popular choice for linear motion applications in relatively clean environments with minimal debris. Designed for reliable, efficient, and quiet operation, this bearing performs very well. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes:..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.