PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
SRB-P03-0030-0100-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 30mm Outer Diameter (O.D.): 100mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0030-0100-ALNN, part of the high-load SRB-P03 series, is engineered to handle substantial loads while maintaining a compact size. This model features..
SRB-P03-0020-0080-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 20mm Outer Diameter (O.D.): 80mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0020-0080-ALNN is part of the high-load SRB-P03 series, offering exceptional load-bearing capabilities in a compact form factor. This model features anodized..
SRB-P03-0200-0300-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 200mm Outer Diameter (O.D.): 300mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0200-0300-ALNN is a robust member of the high-load SRB-P03 series, engineered for heavy-duty applications. With anodized aluminum outer rings, this model..
SRB-P03-0150-0250-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 150mm Outer Diameter (O.D.): 250mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0150-0250-ALNN belongs to the high-load SRB-P03 series, specifically designed for heavy-duty applications. Featuring anodized aluminum outer rings, this bearing combines strength..
SRB-P03-0100-0185-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 100mm Outer Diameter (O.D.): 185mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0100-0185-ALNN is part of the high-load SRB-P03 series, engineered to handle demanding applications. This model features anodized aluminum outer rings for..
SRB-P02-0060-0160-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: Light Weight & Low Cost Inner Diameter (I.D.): 60mm Outer Diameter (O.D.): 160mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P02-0060-0160-ALNN is a part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing..
SRB-P02-0050-0150-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: Light Weight & Low Cost Inner Diameter (I.D.): 50mm Outer Diameter (O.D.): 150mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P02-0050-0150-ALNN is part of the SRB-P02 series, offering a lightweight and cost-effective slewing ring bearing solution. The model..
SRB-P02-0030-0100-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: Light Weight & Low Cost Inner Diameter (I.D.): 30mm Outer Diameter (O.D.): 100mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P02 series provides a lightweight and cost-effective solution for slewing ring bearing applications. This model features anodized aluminum..
SRB-P02-0020-0080-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: Light Weight & Low Cost Inner Diameter (I.D.): 20mm Outer Diameter (O.D.): 80mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P02 series is designed for applications requiring lightweight and cost-effective slewing ring bearings. This model features anodized aluminum..
SRB-BMT-0170-0310-STNT Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 170mm Outer Diameter (O.D.): 310mm Ring Material: Steel Special Features: Threaded Holes Product Overview The SRB-BMT-0170-0310-STNT is a high-performance bearing in the MT Series, featuring threaded holes for secure and flexible mounting. Its four-point contact..
SRB-BMT-0170-0310-STNN Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 170mm Outer Diameter (O.D.): 310mm Ring Material: Steel Special Features: None Product Overview The SRB-BMT-0170-0310-STNN is a reliable bearing in the MT Series, designed for high-load applications that require precise intermittent rotation. Its robust construction..
SRB-BMT-0145-0312-STNL Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 145mm Outer Diameter (O.D.): 312mm Ring Material: Steel Special Features: Additional Load Capacity Product Overview The SRB-BMT-0145-0312-STNL is a high-capacity bearing in the MT Series, engineered to support applications requiring superior load handling. With its..
SRB-BMT-0145-0300-STNT Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 145mm Outer Diameter (O.D.): 300mm Ring Material: Steel Special Features: Threaded Holes Product Overview The SRB-BMT-0145-0300-STNT is a versatile member of the MT Series, specifically designed for applications that require high load capacity and precision...
SRB-BMT-0145-0300-STNN Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 145mm Outer Diameter (O.D.): 300mm Ring Material: Steel Special Features: None Product Overview The SRB-BMT-0145-0300-STNN belongs to the MT Series, offering excellent performance for applications requiring high load capacity and precise rotation. Its four-point contact..
SRB-BMT-0143-0249-STNT Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 143mm Outer Diameter (O.D.): 249mm Ring Material: Steel Special Features: Threaded Holes Product Overview The SRB-BMT-0143-0249-STNT is a highly versatile bearing in the MT Series, featuring threaded holes for secure and flexible mounting. This model..
SRB-BMT-0143-0249-STNN Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 143mm Outer Diameter (O.D.): 249mm Ring Material: Steel Special Features: None Product Overview The SRB-BMT-0143-0249-STNN is part of the MT Series, designed to provide reliable performance for applications requiring high load capacities and precise intermittent..
SRB-BMT-0122-0226-STNT Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 122mm Outer Diameter (O.D.): 226mm Ring Material: Steel Special Features: Threaded Holes Product Overview The SRB-BMT-0122-0226-STNT is part of the MT Series, featuring threaded holes for versatile and secure mounting. With its four-point contact ball..
SRB-BMT-0122-0226-STNN Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 122mm Outer Diameter (O.D.): 226mm Ring Material: Steel Special Features: None Product Overview The SRB-BMT-0122-0226-STNN is part of the robust MT Series, designed for industrial applications requiring high load capacity and precise rotation. With its..
SRB-BMT-0065-0135-STNT Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 65mm Outer Diameter (O.D.): 135mm Ring Material: Steel Special Features: Threaded Holes Product Overview The SRB-BMT-0065-0135-STNT is a high-performance bearing in the MT Series, designed to handle demanding applications requiring precise intermittent rotation. This model..
SRB-BMT-0065-0135-STNN Ball Bearing Slew Ring Bearing Series: SRB Family: MT Four-Point Contact Inner Diameter (I.D.): 65mm Outer Diameter (O.D.): 135mm Ring Material: Steel Special Features: None Product Overview The SRB-BMT-0065-0135-STNN is part of the MT Series, known for its robust four-point contact ball design. This bearing is ideal for applications..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.