PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
SRB-P03-0020-0080-SSNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 20mm Outer Diameter (O.D.): 80mm Ring Material: Stainless Steel Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0020-0080-SSNN is a compact yet durable model from the SRB-P03 high-load series. Designed for small-scale applications requiring high load capacity,..
SRB-P03-0200-0300-SSNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 200mm Outer Diameter (O.D.): 300mm Ring Material: Stainless Steel Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0200-0300-SSNN is a top-tier bearing from the SRB-P03 high-load series, designed for large-scale and demanding applications. Its stainless steel outer..
SRB-P03-0150-0250-SSNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 150mm Outer Diameter (O.D.): 250mm Ring Material: Stainless Steel Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0150-0250-SSNN is part of the SRB-P03 high-load series, specifically designed to handle substantial loads while offering excellent corrosion resistance. The..
SRB-P03-0100-0185-SSNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 100mm Outer Diameter (O.D.): 185mm Ring Material: Stainless Steel Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0100-0185-SSNN is a premium model from the SRB-P03 series, designed for heavy-duty applications where high load capacity and corrosion resistance..
SRB-P03-0060-0160-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 60mm Outer Diameter (O.D.): 160mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0060-0160-ALNN is a robust bearing from the SRB-P03 series, designed to handle heavy loads while maintaining reliable operation. Its anodized aluminum..
SRB-P03-0050-0150-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 50mm Outer Diameter (O.D.): 150mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0050-0150-ALNN is a high-performance bearing in the SRB-P03 series, designed to manage heavy loads efficiently. Its anodized aluminum outer rings deliver..
SRB-P03-0030-0100-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 30mm Outer Diameter (O.D.): 100mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0030-0100-ALNN is part of the SRB-P03 high-load series, offering a robust and compact solution for demanding applications. It features anodized aluminum..
SRB-P03-0020-0080-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 20mm Outer Diameter (O.D.): 80mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0020-0080-ALNN is a compact yet powerful model from the SRB-P03 high-load series. Designed to handle substantial loads in smaller applications, it..
SRB-P03-0200-0300-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 200mm Outer Diameter (O.D.): 300mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0200-0300-ALNN is a high-performance model from the SRB-P03 series, designed to handle significant loads while maintaining reliable operation. Featuring anodized aluminum..
SRB-P03-0150-0250-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 150mm Outer Diameter (O.D.): 250mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0150-0250-ALNN is a robust solution from the SRB-P03 high-load series, engineered for demanding applications requiring superior strength and reliability. Featuring anodized..
SRB-P03-0100-0185-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 100mm Outer Diameter (O.D.): 185mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0100-0185-ALNN is a durable and high-performing slewing bearing from the SRB-P03 series, specifically designed for heavy-duty applications. It features anodized aluminum..
SRB-P03-0060-0160-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 60mm Outer Diameter (O.D.): 160mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0060-0160-ALNN is a high-performance slewing bearing from the SRB-P03 series, tailored for heavy-duty applications. It features anodized aluminum outer rings for..
SRB-P03-0050-0150-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 50mm Outer Diameter (O.D.): 150mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0050-0150-ALNN is a robust member of the high-load SRB-P03 series, engineered for applications requiring high load capacity and reliability. Its anodized..
SRB-P03-0030-0100-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 30mm Outer Diameter (O.D.): 100mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0030-0100-ALNN is a reliable solution within the high-load SRB-P03 series, designed for applications where both strength and compact size are necessary...
SRB-P03-0020-0080-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 20mm Outer Diameter (O.D.): 80mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0020-0080-ALNN is a compact yet robust member of the high-load SRB-P03 series. Featuring anodized aluminum outer rings, this bearing delivers a..
SRB-P03-0200-0300-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 200mm Outer Diameter (O.D.): 300mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0200-0300-ALNN is a premium model from the high-load SRB-P03 series, designed to withstand substantial loads while maintaining smooth operation. Its anodized..
SRB-P03-0150-0250-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 150mm Outer Diameter (O.D.): 250mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0150-0250-ALNN is a part of the high-load SRB-P03 series, engineered to deliver superior performance under heavy loads. This model features anodized..
SRB-P03-0100-0185-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 100mm Outer Diameter (O.D.): 185mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0100-0185-ALNN is a premium offering from the high-load SRB-P03 series, designed for applications requiring exceptional strength and reliability. With anodized aluminum..
SRB-P03-0060-0160-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 60mm Outer Diameter (O.D.): 160mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0060-0160-ALNN is part of the high-load SRB-P03 series, tailored for heavy-duty applications requiring robust and reliable performance. Featuring anodized aluminum outer..
SRB-P03-0050-0150-ALNN Plain Slew Ring Bearing Series: SRB Key Features Family: High Load Inner Diameter (I.D.): 50mm Outer Diameter (O.D.): 150mm Ring Material: Aluminum Self-Lubricating & Maintenance-Free Product Overview The SRB-P03-0050-0150-ALNN is a versatile member of the SRB-P03 high-load series, built for demanding applications. With anodized aluminum outer rings, it provides..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.