Lead Screw Linear Actuator w/ Nema 17 Motor Double Stack LSR1205T-0500-RCF-172-NNN-N 500mm Round Anti-Backlash Nut

Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology. This actuator delivers a lead accuracy of 0.003"/ft. (76 µm/300 mm), three times better than typical industry specifications.

  • Lead Screw of stainless steel with a PTFE coating
  • Miniature and Low Profile
  • Round Anti-Backlash Nut
  • Length: 500mm
  • Diameter: 12mm
  • Lead: 5mm



ASY LD SCR NUT LS 12x5x2 0500mm RCF

3D Models

TypeFileFormatLink
3dLSR1205T-0500-RCF-172-NNN-N.htmlhtmlView
cadLSR1205T-0500-RCF-172-NNN-N.x_tSolidWorks >=2006Download
$242.48
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
1.71 lbs1.75 in1.75 in1.75 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link