Lead Screw Linear Actuator - LSR1001T-0300-TCF-140-NNN-N 1- NEMA14 Motor - Length: 300mm Triangle Anti-Backlash Nut
Lead Screw Actuator of 10mm diameter and 300mm length with NEMA 14 motor.
- Length: 300mm
- Screw Diameter: 10mm
- Lead: 1mm
- Thread Direction: Right Hand - Clockwise
- Nut Type: Triangle Anti-Backlash Nut
- Motor: NEMA 24
- Coating: PTFE
ASY LD SCR NUT LS 10x1x1 0300mm TCF