Lead Screw Linear Actuator - LSR0605T-0300-VCF-111-NNN-N - NEMA11 Motor - Length: 300mm

Lead Screw Actuator of 6mm diameter and 300mm length with a NEMA 11 motor.

  • Length: 300mm
  • Screw Diameter: 6mm
  • Lead: 5mm
  • Thread Direction: Right Hand - Clockwise
  • Nut Type: Rectangle Anti-Backlash Nut
  • Motor: NEMA 11 (23mm)
  • Coating: PTFE




ASY LD SCR NUT LS 6x5x5 0300mm VCF

3D Models

TypeFileFormatLink
3dLSR0605T-0300-VCF-111-NNN-N.htmlhtmlView
cadLSR0605T-0300-VCF-111-NNN-N.x_tSolidWorks >=2006Download
$217.51
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.39 lbs0.88 in0.7 in0.4 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link