Lead Screw Linear Actuator - LSR0605T-0250-VCF-080-NNN-N - NEMA8 Motor - Length: 250mm

Lead Screw Linear Actuator 250mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. 

  • Length: 250mm
  • Screw Diameter: 6mm
  • Lead: 5mm
  • Nut Type: Rectangle Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 8
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

ASY LD SCR NUT LS 6x5x5 0250mm VCF

3D Models

TypeFileFormatLink
3dLSR0605T-0250-VCF-080-NNN-N.htmlhtmlView
cadLSR0605T-0250-VCF-080-NNN-N.x_tSolidWorks >=2006Download
$223.73
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.25 lbs0.88 in0.7 in0.4 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link