Lead Screw Linear Assembly - LSR0601T-0254-VCF-NNN-NNN-N - No Motor - Length: 254mm

Non-Captive Lead Screw Assembly of 6mm diameter and 254mm length with no motor.

  • Length: 254mm
  • Screw Diameter: 6mm
  • Lead: 1mm
  • Nut Type: Rectangle Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE



ASY LD SCR NUT LS 6x1x1 0254mm VCF

3D Models

TypeFileFormatLink
3dLSR0601T-0254-VCF-NNN-NNN-N.htmlhtmlView
cadLSR0601T-0254-VCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$72.12
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.12 lbs0.88 in0.7 in0.4 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link