Lead Screw Linear Actuator - LSR0601T-0100-RCF-080-NNN-N - NEMA8 Motor - Length: 100mm

Lead Screw Linear Actuator with a NEMA 8 motor, a Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and a length of 100mm. The screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. The assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability, manufactured using the only automated CNC straightening process in the USA.

  • Length: 100mm
  • Screw Diameter: 6mm
  • Lead: 1mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 8
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)



ASY LD SCR NUT LS 6x1x1 0100mm RCF

3D Models

TypeFileFormatLink
3dLSR0601T-0100-RCF-080-NNN-N.htmlhtmlView
cadLSR0601T-0100-RCF-080-NNN-N.x_tSolidWorks >=2006Download
$197.13
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.18 lbs0.88 in1 in1 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link