Steel V-Wheel & Linear Rail

V-Wheels & V-Rail - V-Guide Series

V-Guides consist of steel V-wheel roller bearings mounted on steel linear v-rails, available in four standard industry sizes. The V-Wheels can be permanently sealed and lubricated, utilizing either concentric or eccentric roller bearing bushings. Their precision dual row angular contact design improves performance. The V-Wheel roller bearings are crafted from either 52100 bearing steel or 420 stainless steel, with options including 304 stainless steel or nitrile rubber seals. The linear rails are available in 1045 carbon steel, with or without a black oxide finish, as well as in 400 series stainless steel. The V-wheels are offered in four sizes, corresponding to diameters of 20, 30, 45, and 60 mm, with bushings and v-rails sized to match. PBC Linear® can provide continuous rail lengths of up to 6,000 mm (19.7 feet).

More About V-Wheels & V-Rail - V-Guide Series

Browse Categories

V-Wheels & V-Rail - V-Guide Series

84 products
Close filters
84 products
Inch Series Concentric Fixed Bushing Size 4 (2.25") for Size 4 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW4, VWS4, VWSS4
$12.76
Inch Series Eccentric Adjustable Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$7.26
Inch Series Concentric Fixed Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$5.68
Inch Series Concentric Fixed Bushing Size 2 (1.25") for Size 2 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$7.02
84 products

V-Wheels & V-Rail - V-Guide Series

84 products

V-Guides consist of steel V-wheel roller bearings mounted on steel linear v-rails, available in four standard industry sizes. The V-Wheels can be permanently sealed and lubricated, utilizing either concentric or eccentric roller bearing bushings. Their precision dual row angular contact design improves performance. The V-Wheel roller bearings are crafted from either 52100 bearing steel or 420 stainless steel, with options including 304 stainless steel or nitrile rubber seals. The linear rails are available in 1045 carbon steel, with or without a black oxide finish, as well as in 400 series stainless steel. The V-wheels are offered in four sizes, corresponding to diameters of 20, 30, 45, and 60 mm, with bushings and v-rails sized to match. PBC Linear® can provide continuous rail lengths of up to 6,000 mm (19.7 feet).