V-Wheel Bushings

V-Wheel Bushings - V-Guide Series

V-Wheel bushings of the V-Guide Series provide a reliable method for securely fastening roller bearing v-wheels to a mounting surface. Made from corrosion-resistant 303 stainless steel, these bushings match the four industry standard wheel diameters. Adjustable bushings allow for a customizable fit and preload, featuring a hexagonal head and eccentric bore for precision. Fixed bushings, used in the primary radial load direction, have a round head and concentric bore for accurate fitting.

More About V-Wheel Bushings - V-Guide Series

V-Wheel Bushings - V-Guide Series

8 products
Close filters
8 products
Inch Series Eccentric Adjustable Bushing Size 3 (1.75") for Size 3 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW3, VWS3, VWSS3
$10.48
Inch Series Concentric Fixed Bushing Size 3 (1.75") for Size 3 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW3, VWS3, VWSS3
$8.28
Inch Series Concentric Fixed Bushing Size 4 (2.25") for Size 4 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW4, VWS4, VWSS4
$12.76
Inch Series Eccentric Adjustable Bushing Size 4 (2.25") for Size 4 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle radial loads well. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part numbers VW4, VWS4, VWSS4
$16.15
Inch Series Eccentric Adjustable Bushing Size 2 (1.25") for Size 2 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$8.74
Inch Series Eccentric Adjustable Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$7.26
Inch Series Concentric Fixed Bushing Size 1 (3/4") for Size 1 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$5.68
Inch Series Concentric Fixed Bushing Size 2 (1.25") for Size 2 V-Wheels. Manufactured by PBC Linear® in the USA to fit industry standards. Bushings are designed to handle the radial loads. Bushing for V-Wheel Only Inch Series 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$7.02

V-Wheel Bushings - V-Guide Series

8 products

V-Wheel bushings of the V-Guide Series provide a reliable method for securely fastening roller bearing v-wheels to a mounting surface, tailored to fit specific applications. Made from corrosion-resistant 303 stainless steel, these bushings match the four industry standard wheel diameters. Adjustable bushings allow for a customizable fit and preload, featuring a hexagonal head and eccentric bore for precision. Fixed bushings, used in the primary radial load direction, have a round head and concentric bore for accurate fitting.