Steel V-Wheel & Linear Rail

V-Wheels & Linear Rails - V-Guide Series

V-Guides consist of steel V-wheel roller bearings mounted on steel linear v-rails, available in four standard industry sizes. The V-Wheels can be permanently sealed and lubricated, utilizing either concentric or eccentric roller bearing bushings. Their precision dual row angular contact design improves performance. The V-Wheel roller bearings are crafted from either 52100 bearing steel or 420 stainless steel, with options including 304 stainless steel or nitrile rubber seals. The linear rails are available in 1045 carbon steel, with or without a black oxide finish, as well as in 400 series stainless steel. The V-wheels are offered in four sizes, corresponding to diameters of 20, 30, 45, and 60 mm, with bushings and v-rails sized to match. PBC Linear® can provide continuous rail lengths of up to 6,000 mm (19.7 feet).

More About V-Wheels & Linear Rails - V-Guide Series

Browse Categories

V-Wheels & Linear Rails - V-Guide Series

84 products
Close filters
84 products
48" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$31.23
24" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$16.86
72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this..
$35.88
48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$25.84
24" Carbon Steel Linear Rail for V-wheels Size 1 - 20mm diameter Industry Standard V-Groove Roller Bearings, which would include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this..
$12.92
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$171.04
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$417.64
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$285.43
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$123.82
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$190.29
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$278.42
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$114.03
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with v-wheel..
$82.55
Pre-Drilled 24" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Compatible with v-wheel..
$41.76
Pre-Drilled 24" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Compatible with v-wheel part numbers..
$57.69
Pre-Drilled 24" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 24"  Compatible with v-wheel part numbers..
$96.27
Pre-Drilled 24" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 24"  Compatible with v-wheel part numbers..
$140.86
12" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 12"  Precision dual row angular contact design Not Drilled - See Configuration..
$25.71
Pre-Drilled 12" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 12"  Compatible with v-wheel part numbers..
$69.61
12" Carbon Steel Linear Rail for V-wheel Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 12"  Not Drilled - See Configuration CAD & Quote to..
$26.93

V-Wheels & Linear Rails - V-Guide Series

84 products

V-Guides consist of steel V-wheel roller bearings mounted on steel linear v-rails, available in four standard industry sizes. The V-Wheels can be permanently sealed and lubricated, utilizing either concentric or eccentric roller bearing bushings. Their precision dual row angular contact design improves performance. The V-Wheel roller bearings are crafted from either 52100 bearing steel or 420 stainless steel, with options including 304 stainless steel or nitrile rubber seals. The linear rails are available in 1045 carbon steel, with or without a black oxide finish, as well as in 400 series stainless steel. The V-wheels are offered in four sizes, corresponding to diameters of 20, 30, 45, and 60 mm, with bushings and v-rails sized to match. PBC Linear® can provide continuous rail lengths of up to 6,000 mm (19.7 feet).