Simplicity Plain Linear Bearing

Simplicity Plain Linear Bearings

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

More About Simplicity Plain Linear Bearings

Browse Categories

Simplicity Plain Linear Bearings

842 products
Close filters
842 products
Crowned, closed plain linear bearing with a compensated 3/8 inch ID (inner diameter) that has a slightly larger running clearance of 0.0015" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Crowned self-aligning outer diameter.   Inch Series  Compensated running clearance 0.0015" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in..
$19.50
Closed plain linear bearing with 3 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Inch Series  Precision running clearance 0.0005" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh and/or high temperature environments Optional liners: corrosive chemical resistant..
$342.60
Closed crowned plain linear bearing with 1/2 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner is FrelonGOLD®. Crowned self-aligning outer diameter   Inch Series  Precision running clearance 0.0005" per side Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh, high temperature environments..
$20.32
Closed plain linear bearing with a 1.25 inch ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD®. Inch Series Closed Anodized aluminum shell (optional stainless steel) Precision running clearance 0.0005" per side Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature..
$63.21
Closed self-lubricating plain linear bearing with a 20mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$21.00
Crowned, closed, self-aligning plain linear bearing with a 16mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized..
$26.97
Closed self-lubricating plain linear bearing with a 25mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication. The anodized aluminum shell is both lightweight and sturdy,..
$38.84
Closed self-lubricating plain linear bearing with a 100mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication. The anodized aluminum shell is lightweight yet durable. Self-lubricating..
$566.07
Simplicity Plain Linear Bearing Features Self-Lubricating Bearing Liner: FrelonGOLD® Available in open, closed ID Sizes: Available from 3/16” to 4” Inch Series Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l Maximum Speed: Up to 8 m/s (315 in/s)  Shaft Lengths: Up to 12 feet ..
$15.48
Part Number PST24-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 072.000"
$367.85
Part Number PST24-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 048.000"
$245.23
Part Number PST24-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 12"
$61.31
Part Number PST24-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 060.000"
$306.55
Part Number PST24-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 036.000"
$183.93
Part Number PST16-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1" Length 048.000"
$131.44
Part Number PST24-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5" Length 024.000"
$122.62
Part Number PST16-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1" Length 072.000"
$197.15
Part Number PST16-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1" Length 060.000"
$164.30
Part Number PST16-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1" Length 024.000"
$65.71

Simplicity Plain Linear Bearings

842 products

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

  • Sizing Options: Inch, metric, and JIS sizes available
  • Available in open, closed and thin-wall styles 
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Temperature Rating: -400°F to +400°F or -240°C to 204°C
  • Maximum Horizontal Static Load: 2,165 to 100,500 lb (982 to 45,586 kg)
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

View our Full Linear Simplicity Plain Bearings Product Features