Simplicity Plain Linear Bearing

Simplicity Plain Linear Bearings

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

More About Simplicity Plain Linear Bearings

Browse Categories

Simplicity Plain Linear Bearings

842 products
Close filters
842 products
Simplicity® Square Flanged Plain Linear Bearing of 12mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$39.45
Plain Linear Bearing with a square flange and a 12mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$39.45
JIS Metric Round Flanged Plain Linear Bearing 16mm ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter.  Round Flange JIS Metric (Japanese Industrial Standards) Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
$47.44
JIS Metric Square Flanged Plain Linear Bearing 10mm ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter.  Square Flange JIS Metric (Japanese Industrial Standards) Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
$38.66
Square Flanged Plain Linear Bearing with a 1" compensated ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Compensated running clearance on the inner diameter 0.0015” per..
$110.74
Plain Linear Bearing with a square flange and a 1" precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$110.74
Die Set Linear Bearing with a 2" ID (inner diameter) and precision running clearance on the inner diameter 0.0005” per side Closed Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liner: Frelon®J for harsh chemical exposure Another optional liner: Frelon®W (FDA compliant)
$290.20
Die Set Linear Bearing with a 1.5" ID (inner diameter) and precision running clearance on the inner diameter 0.0005” per side Closed Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liner: Frelon®J for harsh chemical exposure Another optional liner: Frelon®W (FDA compliant
$172.89
ISO Metric Series Plain Linear Sleeve Bearing has a 16mm ID (internal diameter) and a length of 16mm. The OD (outer diameter) is 20mm. The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two..
$16.88
Simplicity Flanged Plain Linear Sleeve Bearing with 20mm ID (inner diameter) and 20mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
$42.53
Simplicity Flanged Plain Linear Sleeve Bearing 1/4" ID (inner diameter) and 1/4" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
$13.88
Simplicity Flanged Plain Linear Sleeve Bearing with 16mm ID (inner diameter) and 25mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
$23.92
Simplicity Flanged Plain Linear Sleeve Bearing with 12mm ID (inner diameter) and 12mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
$42.41
Simplicity Flanged Plain Linear Sleeve Bearing with 2" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
$99.75
Simplicity® Flanged Sleeve Bearing - Plain Linear 5/8" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
$20.96
Inch Series Plain Linear Sleeve Bearing with a 3/4" ID (inner diameter) and a length of 1". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
$18.32
Inch Series Plain Linear Sleeve Bearing with a 1/2" ID (inner diameter) and a length of 3/4". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
$16.10
Inch Series Plain Linear Sleeve Bearing with a 3/8" ID (inner diameter) and a length of 1/2". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
$14.13
Simplicity® Die Set Plain Linear Bearing of 0.75 inch ID (inner diameter). Compensated running clearance on the inner diameter of 0.0015” per side. Inch Series Compensated ID Running Clearance Standard Size Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon®J for corrosive chemical environments & FDA..
$62.21
Simplicity® Die Set Plain Linear Bearing of 1.5 inch ID (inner diameter.) Precision running clearance on the inner diameter of 0.0005” per side. Inch Series Precision ID Running Clearance Standard Size Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon®J for corrosive chemical environments & FDA..
$107.29
842 products

Simplicity Plain Linear Bearings

842 products

Plain Linear Bearings made of anodized aluminum and featuring the famous FrelonGOLD® PTFE-based self-lubricating liner, which minimizes friction and wear, eliminates the need for external lubrication, and ensures viability in harsh, hot, and/or dirty environments. Optional liners include corrosive chemical-resistant Frelon® J and FDA-compliant Frelon® W. Choose between precision running clearances or compensated running clearances and between straight or crowned outer diameters.

  • Sizing Options: Inch, metric, and JIS sizes available
  • Available in open, closed and thin-wall styles 
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Temperature Rating: -400°F to +400°F or -240°C to 204°C
  • Maximum Horizontal Static Load: 2,165 to 100,500 lb (982 to 45,586 kg)
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

View our Full Linear Simplicity Plain Bearings Product Features