Simplicity Plain Linear Bearings | Simplicity Plain Linear Bearing

Simplicity Plain Linear Bearings

Simplicity® Plain Linear Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments.   The patented PTFE liner provides low wear and minimal friction and requires no external lubrication.  

 

Browse Categories

Simplicity Plain Linear Bearings

841 products
Close filters
841 products
Closed Plain Linear Bearing 20mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Crowned self-aligning outer diameter, hence the FMA part number. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum..
Closed Plain Linear Bearing 12mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Crowned self-aligning outer diameter, hence the FMA part number. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum..
Closed Plain Linear Bearing 50mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Closed Plain Linear Bearing 60mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Closed Plain Linear Bearing 40mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Closed Plain Linear Bearing 30mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Closed Plain Linear Bearing 10mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Open linear bearing with 2.500 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Closed Plain Linear Bearing 5mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Crowned self-aligning OD variants have FMA part numbers. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
Open linear bearing with 3.000 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 4.000 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 1.250 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 0.500 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 0.375 in inner diameter Precision running clearance, 0.0005" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 4.000 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 3.000 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 2.500 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 1.500 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 1.250 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell
Open linear bearing with 0.750 in inner diameter Compensated running clearance, 0.0015" per side Straight outer diameter Standard liner material with Aluminum outer shell

Simplicity Plain Linear Bearings

841 products

Simplicity® Plain Linear Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments.   The patented PTFE liner provides low wear and minimal friction and requires no external lubrication.  

 

  • Specifications for Simplicity Plain Linear Bearings:

    • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
    • Optional liners include Frelon® J & Frelon® W 
    • Inch, metric and JIS sizing options 
    • Available in open, closed and thin-wall styles 
    • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
    • Temperature Rating: -400°F/+400°F or -240°C/204°C
    • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
    • Maximum Speed: Up to 8 m/s (315 in/s) 
    • Shaft Lengths: Up to 12 feet 
    • Shell Material: Standard is aluminum; stainless steel shells are available
    • Self-Lubricating: Provides oil-free operation
    • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
    • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
    • External Lubrication: Optional feature for added lubrication
    • Vibration Damping: Ensures smooth and quiet operation

View our Full Linear Simplicity Plain Bearings Product Features