Simplicity Plain Bearings
Simplicity® Plain Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments. The patented PTFE liner provides low wear and minimal friction and requires no external lubrication.
- Inch, metric and JIS sizing options
- Available in open, closed and thin-wall styles
- Standard shell material is aluminum- Stainless Steel bearing shells are also available
- Three different liner materials available based on your application and shafting material
View our Full Linear Simplicity Plain Bearings Product Features
Browse Categories
Recently Viewed Products
Exclusive section that stores the history of product views