Pillow Block Bearings - Plain Linear
Browse Categories
A pillow block bearing consists of a mount that houses a linear bearing to support a rotating or sliding shaft, enabling easy installation and alignment. We offer pillow blocks in open or closed designs, and in single or twin sizes, made of aluminum alloy and, in this category, with self-lubricating, vibration-dampening Simplicity® linear bearings inside. The standard bearing liner is FrelonGOLD®, optimized for harsh, dirty, or high-temperature environments. Standard mounting holes are on the housing and everything is interchangeable with industry standards.
- Static Load Capacities up to 23,100 lb (103,000 N)
- Operating temperature range: -400°F to 400°F (-240°C to 204°C)
-
Tight tolerances: Precision or compensated clearance options
-
Optional liners: Chemical-proof Frelon®J or FDA-compliant Frelon®W
- Stainless-steel options for food and drug handling applications
- Offered in single and twin lengths
- Features both open and closed housings
Recently Viewed Products
Exclusive section that stores the history of product views