Double Pillow Block Bearing

Twin Pillow Block Bearings - Plain, Closed

Twin Closed Plain Linear Bearing Pillow Blocks feature self-lubricating Simplicity® Plain Linear Bearings housed in a self-aligning design. The double size is the equivalent of two single-sized pillow blocks back to back for enhanced support and stability. The standard FrelonGOLD® bearing liner is engineered to withstand harsh, high-temperature environments, while optional liners, such as Frelon®J for corrosive chemicals and Frelon®W for FDA compliance, are also available. 

  • Inch ID sizes only: 0.25 in (6.35 mm) to 2 in (50.8 mm)
  • Static Load Capacities up to 23,100 lb (103,000 N)
More About Twin Pillow Block Bearings - Plain, Closed

Twin Pillow Block Bearings - Plain, Closed

18 products
Close filters
18 products
Twin Sized Closed Compensated 2" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$492.14
Twin Sized Closed 1" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a precision cut Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$183.36
Twin Sized Closed Compensated 1" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$183.36
Twin Sized Closed 2" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a precision cut Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$492.14
Twin Sized Closed Compensated 1.5" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$347.37
Twin Sized Closed 1.5" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a precision cut Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$347.37
Twin Sized Closed Compensated 1.25" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$275.18
Twin Sized Closed 1.25" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a precision cut Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$275.18
Twin Sized Closed 3/4" ID Plain Linear Bearing Pillow Block featuring a precision cut Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$127.61
Twin Sized Closed Compensated 3/4" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$127.61
Twin Sized Closed Compensated 5/8" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$121.12
Twin Sized Closed 5/8" ID Plain Linear Bearing Pillow Block featuring a precision cut Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$121.12
Twin Sized Closed Compensated 1/2" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$108.30
Twin Sized Closed 1/2" ID Plain Linear Bearing Pillow Block featuring a precision cut Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$108.30
Twin Sized Closed 3/8" ID Plain Linear Bearing Pillow Block featuring a precision cut Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$97.81
Twin Sized Closed Compensated 1/4" ID Plain Linear Bearing Pillow Block made of aluminum alloy with holes for mounting and featuring a compensated Simplicity® plain bearing with an anodized aluminum shell and the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high..
$93.67
Twin Sized Closed 1/4" ID Plain Linear Bearing Pillow Block featuring a precision cut Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$93.67
Twin Sized Closed Compensated 3/8" ID Plain Linear Bearing Pillow Block featuring a compensated Simplicity® plain bearing with the renowned self-lubricating FrelonGOLD® bearing liner for maintenance-free operation, low friction, and durability in extreme conditions like high temperatures (-400°F to +400°F or -240°C to +204°C), dirt, and vibration.  Twin design is..
$97.81

Twin Pillow Block Bearings - Plain, Closed

18 products

Twin Closed Plain Linear Bearing Pillow Blocks feature self-lubricating Simplicity® Plain Linear Bearings housed in a self-aligning design. The double size is the equivalent of two single-sized pillow blocks back to back for enhanced support and stability. The standard FrelonGOLD® bearing liner is engineered to withstand harsh, high-temperature environments, while optional liners, such as Frelon®J for corrosive chemicals and Frelon®W for FDA compliance, are also available. 

  • Inch ID sizes only: 0.25 in (6.35 mm) to 2 in (50.8 mm)
  • Static Load Capacities up to 23,100 lb (103,000 N)
  • FrelonGOLD® bearing liner standard; Frelon® J and Frelon® W options available
  • Standard aluminum shell material; stainless steel bearing shells also offered
  • Built-in self-alignment in all directions; rigid or straight bore housings available
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Capable of linear and rotational movement