Twin Sized Pillow Block Bearings - Plain Open
Twin Sized Open Plain Linear Bearing Pillow Blocks featuring self-lubricating Simplicity® Plain Linear Bearings in a self-aligning aluminum shell, designed for harsh, dirty, high-vibration, or high-temperature environments with the standard FrelonGOLD® bearing liner. Optional liners include Frelon®J for corrosive chemical environments and Frelon®W for FDA compliance. Equivalent to two single-sized pillow blocks mounted back-to-back, these pillow block bearings are offered in inch ID sizes from 0.25 in (6.35 mm) to 2 in (50.8 mm). Customers can select standard ID running clearance (0.0005" per side) or compensated ID running clearance (0.0015" per side).
- Static Load Capacities up to 23,100 lb (103,000 N)
- Operating temperature range: -400°F to 400°F (-240°C to 204°C)
-
Tight tolerances: Precision or compensated clearance options
-
Optional liners: Corrosive chemical-proof Frelon®J or FDA-compliant Frelon®W
- Stainless-steel shell options for food and drug handling applications
- Built-in self-alignment in all directions
- Offered in single and twin lengths
- Features both open and closed housings
Recently Viewed Products
Exclusive section that stores the history of product views