PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Alloy Steel shaft material Consult factory for custom lengths
020 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
Aluminum support rail with Ceramic Coated Aluminum - Integrated Design shaft material Consult factory for custom lengths
Aluminum support rail with Ceramic Coated Aluminum shaft material Consult factory for custom lengths
80 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
Aluminum support rail Consult factory for custom lengths
Aluminum support rail Consult factory for custom lengths
Standard square bearing, Extended Length of 6 Soft Shafting liner material Adjustable plugs on two sides
ball bearing, Double Wide with
ball bearing, Double Wide with
27 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
440 Stainless Steel shaft material Consult factory for custom lengths
Steel rail Cut-to-length rail only Compatible with carriage part number CR20, CR30, CR45 20 mm rail width
ASY LD SCR NUT LS 10x1x1 0300mm TCF
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
ball bearing, Double Wide with
ball bearing, Double Wide with
Adjustable Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter). This adjustable round shaft bushing would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4"..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.