PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Thin Wall Plain Linear Bearing with a 20mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product Variant..
Thin Wall Plain Linear Bearing. Compensated 10mm ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. ISO Metric Closed Compensated running clearance, 0.0015" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with anodized..
Thin Wall Plain Linear Bearing with a 40mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product Variant..
Thin Wall Plain Linear Bearing with a 15mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
Thin Wall Plain Linear Bearing. Compensated 20mm ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. ISO Metric Closed Compensated running clearance, 0.0015" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with anodized..
Thin Wall Plain Linear Bearing. Compensated 8mm ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. ISO Metric Closed Compensated running clearance, 0.0015" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with anodized..
Thin Wall Plain Linear Bearing with a 35mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
Thin Wall Plain Linear Bearing with a 16mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
Thin Wall Plain Linear Bearing with a 6mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
Thin Wall Plain Linear Bearing with a 12mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
Thin Wall Plain Linear Bearing with an 8mm ID (inner diameter) ISO Metric Closed Precision running clearance, 0.0005" per side FAG Interchange Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell Designed for use with end-supported shafting  Interchangeable with compact linear ball bearings and some bronze bushings  Product..
ISO Metric Closed Pillow Block consisting of a Linear Ball Bearing with a 40mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Closed Pillow Block consisting of a Linear Ball Bearing with a 20mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Closed Pillow Block consisting of a Linear Ball Bearing with a 12mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Open Pillow Block consisting of a Linear Ball Bearing with a 25mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Open Pillow Block consisting of a Linear Ball Bearing with a 30mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Open Pillow Block consisting of a Linear Ball Bearing with a 16mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Open Pillow Block consisting of a Linear Ball Bearing with a 20mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Open Pillow Block consisting of a Linear Ball Bearing with a 50mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Closed Pillow Block consisting of a Linear Ball Bearing with a 16mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.