PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Open Plain Linear Bearing 10mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 20mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 60mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 16mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 40mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 8mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 25mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 5mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 80mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 12mm ISO Metric ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or -240°C/204°C Maximum Speed: Up to 8 m/s (315 in/s) ..
Open Plain Linear Bearing 8mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 40mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 20mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 60mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 30mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 5mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 50mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 16mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 10mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..
Open Plain Linear Bearing 12mm ISO Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing. Straight outer diameter. Self-Lubricating Bearing Liner: FrelonGOLD® is standard;..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.