PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Simplicity Flanged Plain Linear Sleeve Bearing with 6mm ID (inner diameter) and 10mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
Simplicity Flanged Plain Linear Sleeve Bearing with 6mm ID (inner diameter) and 6mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
Simplicity Flanged Plain Linear Sleeve Bearing 8mm ID (inner diameter) and 8mm length ISO MetricPlain BushingRound Flange End MountClosedLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and..
Simplicity Flanged Plain Linear Sleeve Bearing with 2" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 1.75" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing 3/8" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
Simplicity Flanged Plain Linear Sleeve Bearing with 3/4" ID (inner diameter) and 1" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing 1/2" ID (inner diameter) and 1/2" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
implicity Flanged Plain Linear Sleeve Bearing 1/2" ID (inner diameter) and 1" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
Simplicity Flanged Plain Linear Sleeve Bearing 3/8" ID (inner diameter) and 1/2" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
Simplicity Flanged Plain Linear Sleeve Bearing 1/4" ID (inner diameter) and 3/8" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
Inch Series Plain Linear Sleeve Bearing with a 3" ID (inner diameter) and a length of 3.5". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Inch Series Plain Linear Sleeve Bearing with a 5/8" ID (inner diameter) and a length of 1". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Simplicity Flanged Plain Linear Sleeve Bearing 3/16" ID (inner diameter) and 1/4" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
Inch Series Plain Linear Sleeve Bearing with a 2" ID (inner diameter) and a length of 3". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Simplicity Flanged Plain Linear Sleeve Bearing 3/16" ID (inner diameter) and 1/2" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
Inch Series Plain Linear Sleeve Bearing with a 2.5" ID (inner diameter) and a length of 3". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Inch Series Plain Linear Sleeve Bearing with a 1.25" ID (inner diameter) and a length of 2". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Inch Series Plain Linear Sleeve Bearing with a 3/4" ID (inner diameter) and a length of 1.25". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..
Inch Series Plain Linear Sleeve Bearing with a 5/8" ID (inner diameter) and a length of 3/4". The bushing is capable of both linear and rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Two Profiles Available: Sleeve Bearings and Flanged Sleeve..

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.