Plain Linear Bearing - FL Inch Series

Product Type: Linear Bearings
SKU: FLN16
Weight: 0.18 lb

Inner Diameter: 1"
Style: Open

Simplicity Plain Linear Bearing Features

    • Self-Lubricating Bearing Liner: FrelonGOLD®
    • Available in open, closed
    • ID Sizes: Available from 3/16” to 4” Inch Series
    • Temperature Rating: -400°F/+400°F or -240°C/204°C
    • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
    • Maximum Speed: Up to 8 m/s (315 in/s) 
    • Shaft Lengths: Up to 12 feet 
    • Shell Material: Standard is aluminum
    • Self-Lubricating: Provides oil-free operation
    • Vibration Damping: Ensures smooth and quiet operation

Guaranteed Safe Checkout

$47.52