Plain Linear Bearing - FL Inch Series
Product Type: Linear Bearings
SKU: FL06
Weight: 0.02 lb
Simplicity Plain Linear Bearing Features
-
- Self-Lubricating Bearing Liner: FrelonGOLD®
- Available in open, closed
- ID Sizes: Available from 3/16” to 4” Inch Series
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Shell Material: Standard is aluminum
- Self-Lubricating: Provides oil-free operation
- Vibration Damping: Ensures smooth and quiet operation