Lead Screw Linear Actuator - LSR18050T-08.00-NCF111-NNN-NNN Length: 8" NEMA 11 Motor Non-Captive

Non-Captive Lead Screw Linear Actuator 8 inches long with a NEMA 11 Motor, Round Anti-Backlash Nut, 3/16 inch screw diameter, 0.5" lead, with the screw made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor

  • Length: 8 inches
  • Screw Diameter: 3/16 inch
  • Lead: 0.5"
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 11
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)



ASY LD SCR NUT LS 3/16 x 0.50x8 08.00in

3D Models

TypeFileFormatLink
3dLSR18050T-08.htmlhtmlView
cadLSR18050T-08.x_tSolidWorks >=2006Download
$193.22
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.06 lbs0.64 in0.57 in0.52 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link