Lead Screw Linear Actuator - LSR18005T-08.00-NCF111-NNN-NNN Ø 3/16" Length: 8" NEMA 11 Motor

Lead Screw Linear Actuator 3/16" diameter with Round Anti-Backlash Nut and a NEMA 11 Motor. The screw is 8" in length and has a lead of 5mm. 
  • Lead Screw
  • Round Anti-Backlash Nut
  • Length: 400mm
  • Diameter: 3/16"
  • Lead: 0.05"
  • Coating: PTFE

 

ASY LD SCR NUT LS 3/16 x 0.05x2 08.00in

3D Models

TypeFileFormatLink
3dLSR18005T-08.htmlhtmlView
cadLSR18005T-08.x_tSolidWorks >=2006Download
$187.12
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.06 lbs0.64 in0.57 in0.52 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link