Lead Screw Assembly - LSR1201T-0254-TS-NNN-NNN-N 12mm, Length: 254mm Triangle Nut
Lead Screw Assembly with a regular Triangle Nut featuring a 12mm diameter, 1mm lead and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.
- Length: 254mm
- Screw Diameter: 12mm
- Lead: 1mm
- Nut Type: Regular Triangle Nut
- Motor: No Motor
- Coating: PTFE (over stainless steel)
- Backlash Reduction: 2-4 times
- Thread Direction: Right Hand - Clockwise
- Lead Accuracy: 0.003"/ft (76 µm/300 mm)
CUSTOM SCREW, LS 12x1
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | LSR1201T-0254-TS-NNN-NNN-N.x_t | SolidWorks >=2006 | Download |