Lead Screw Assembly - LSR1005T-0254-RS-NNN-NNN-N - No Motor, Round Nut, Length: 254mm

Lead Screw with Round Nut. The screw has a 254mm length, 10mm diameter and a lead of 5mm. 
  • Lead Screw
  • Round Nut
  • Length: 254mm
  • Diameter: 10mm
  • Lead: 5mm
  • Coating: PTFE

 

 

ASY LD SCR NUT LS 10x5x2 0254mm RS

3D Models

TypeFileFormatLink
3dLSR1005T-0254-RS-NNN-NNN-N.htmlhtmlView
cadLSR1005T-0254-RS-NNN-NNN-N.x_tSolidWorks >=2006Download
$65.06
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.34 lbs1 in1.5 in1.5 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link