Lead Screw Assembly - LSR1001T-0508-RS-NNN-NNN-N - No Motor, Round Nut, Length: 508mm

Lead Screw with a regular Rectangle Nut featuring a 10mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 508mm
  • Screw Diameter: 10mm
  • Lead: 1mm
  • Nut Type: Regular Rectangle Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

ASY LD SCR NUT LS 10x1x1 0508mm RS


3D Models

TypeFileFormatLink
3dLSR1001T-0508-RS-NNN-NNN-N.htmlhtmlView
cadLSR1001T-0508-RS-NNN-NNN-N.x_tSolidWorks >=2006Download
$112.22
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.68 lbs1 in1.5 in1.5 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link