Lead Screw Linear Actuator - LSR1001T-0300-NCF231-NNN-NNN - NEMA23 Motor - Length: 300mm Non-Captive Anti-Backlash Nut
Lead Screw Actuator (non-captive) of 10mm diameter and 300mm length with NEMA 23 motor.
- Length: 300mm
- Screw Diameter: 10mm
- Lead: 1mm
- Thread Direction: Right Hand - Clockwise
- Nut Type: Non-Captive Anti-Backlash Nut
- Motor: NEMA 23
- Coating: PTFE
ASY LD SCR NUT LS 10x1x1 0300mm NCF