Lead Screw Assembly - LSR1001T-0254-RCF-NNN-NNN-N - No Motor - Length: 254mm Round Anti-Backlash Nut

Lead Screw Assembly of 10mm diameter and 254mm length with no motor.

  • Length: 254mm
  • Screw Diameter: 10mm
  • Lead: 1mm
  • Thread Direction: Right Hand - Clockwise
  • Nut Type: Round Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE


 

ASY LD SCR NUT LS 10x1x1 0254mm RCF

3D Models

TypeFileFormatLink
3dLSR1001T-0254-RCF-NNN-NNN-N.htmlhtmlView
cadLSR1001T-0254-RCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$75.08
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.34 lbs1.5 in1.5 in1.5 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link