Lead Screw Linear Actuator - LSR0601T-0250-NCF171-NNN-NNN - Non-Captive NEMA17 Motor - Length: 250mm

Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. Choose a non-captive lead screw actuator when space is limited, as it allows the lead screw to pass completely through the motor

  • Length: 250mm
  • Screw Diameter: 6mm
  • Lead: 1mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: NEMA 17
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)


ASY LD SCR NUT LS 6x1x1 0250mm NCF

3D Models

TypeFileFormatLink
3dLSR0601T-0250-NCF171-NNN-NNN.htmlhtmlView
cadLSR0601T-0250-NCF171-NNN-NNN.x_tSolidWorks >=2006Download
$166.22
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
0.12 lbs0.64 in0.57 in0.52 in
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output
Advanced Manufacturing Series: Galdabini Lead Screw Straightener, Advances in Precision and Output

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Lead Screw Design Advancements in Linear Motion Systems
blogOpen Link
Lead Screw Assemblies: How It's Made
blogOpen Link
What is Leadscrew Efficiency
blogOpen Link
How Proper Lead Screw Selection Can Prevent Load Drift
blogOpen Link

Infographics

Overview of Roll Threading Process
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link