Ball Screw Linear Actuator w/ NEMA 23 Power Plus Motor 10mmx2mmx500mm Flanged Nut BSR1002AXRU-0500-RSN-23P-NNN-N
This Grade 10 Ball Screw Linear Actuator belongs to our miniature metric ball screw series and is designed for NEMA 23 Power Plus motors. The flange-style nut and extended length make it perfect for high-torque applications in compact setups.
Features:
- Elite unit of the miniature metric ball screw motor series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Engineered for NEMA 23 Power Plus motor compatibility.
- Incorporates a flange-style nut for efficient installation.
- Static axial load capability of up to 2.144 kN.
- No preload standard, with the option for preload to improve accuracy.
- Selection of machined journals and end block configurations.
- Comes pre-assembled, with the option for unassembled delivery.
- Offers customization options for specific project requirements.