BSR0601ASRU-0250-RSN-171-NNN-N with NEMA 17 Single Stack Motor Linear Actuators
This assembly is a cornerstone of our miniature metric ball screw series, crafted for integration with NEMA 17 single stack motors. The flange-style nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness.
Features:- Integral to the miniature metric ball screw motor series.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Suited for NEMA 17 single stack motor compatibility.
- Easy-to-mount flange-style nut.
- Supports static axial loads up to 2.144 kN.
- Comes standard without preload; preload option for higher accuracy.
- Selection includes standard and special machined journals.
- Provided assembled or unassembled based on requirement.
- Customizable configurations available for specialized projects.