BSR0601ASRU-0250-RSN-080-NNN-N with NEMA 08 Motor Linear Actuators
Elevate your compact linear motion applications with this model from our miniature ball screw series. The assembly, integrating a flange-style nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the perfect solution for projects demanding high precision in restricted spaces.
Features:- Integral part of the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Tailored for seamless operation with NEMA 8 motors.
- Flange-style nut for straightforward installation and maintenance.
- Capable of withstanding up to 2.144 kN in static axial load.
- Comes standard without preload, with a preload version for enhanced performance.
- Selection includes various machined journals and end supports.
- Available fully assembled or in component form.
- Offers options for customization to meet niche application needs.