Linear Actuators - Simplicity Slide Assemblies | Linear Actuators Slide Assemblies

Linear Actuators - Simplicity Slide Assemblies

The collection of Simplicity Linear Slide Assemblies features Simplicity® Plain Bearings which handle heavy loads and excel in harsh, contaminated environments.  

Browse Categories

Linear Actuators - Simplicity Slide Assemblies

84 products
Close filters
84 products
Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft material with 0.500 in nominal diameter Driving mechanism: Stub Shaft Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide Alloy Steel shaft material with 0.750 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.750 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
The 2N23A-0800-036.000-AAXR is a tall profile linear slide with a base plate and ball screw driven design. This linear slide features an alloy steel shaft material with a nominal diameter of 0.500 in, providing exceptional durability and precision. The N23 motor mount driving mechanism ensures smooth and efficient movement. This..
Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft material with 0.500 in nominal diameter Driving mechanism: Stub Shaft Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft material with 0.625 in nominal diameter Driving mechanism: Stub Shaft Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft material with 0.625 in nominal diameter Driving mechanism: N23 motor mount Bearing Type: Plain Bearing with Standard liner material
Standard Linear Slide Only
Tall profile linear slide with plate Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.500 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Standard Linear Slide Only
Linear Slide, Mounting Plate, and Drive Screw
Driven Linear Slide with Motor Mount, 23A The 2N23A-0800-024.000-AAXR linear slide from PBC Linear is a robust and versatile solution designed for a variety of industrial applications. This ball screw-driven linear slide features a tall profile with a base plate that ensures stability and precision in operation. Key Features: Ball..
Tall profile linear slide Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Linear Slide and Mounting Plate
Tall profile linear slide Alloy Steel shaft material with 0.750 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.500 in nominal diameter Bearing Type: Plain Bearing with Standard liner material

Linear Actuators - Simplicity Slide Assemblies

84 products

The collection of Simplicity Linear Slide Assemblies features Simplicity® Plain Bearings which handle heavy loads and excel in harsh, contaminated environments.  

  • Car and Rail Cross Section: minimum 65 mm X 153 mm - maximum 187 mm X 457 mm 
  • Maximum Horizontal Payload: 18,750 lb (83,400 N) 
  • Maximum Stroke Length: 3,454 mm (136 in) 
  • Direct drive NEMA 23 & 34 motor bracket kit and N42, 56, and 143 bracket options available 
  • Available with plain or ball bearings 
  • Low and high profile systems available 
  • Hand crank with ball screw lock, rotational lock, and handwheel optional accessories