Ball Screw Linear Actuator with gliding surface technology

Ball Screw Linear Actuator Slide Assemblies

Ball screw driven linear actuator slide assemblies with NEMA motors, motor mounts or a drive stub, integrated with a linear slide that features Simplicity® plain linear bearing pillow blocks supporting a flat top carriage that glides along two steel shafts. This gliding surface technology™ can handle heavy loads and excel in harsh, contaminated environments.  

More About Ball Screw Linear Actuator Slide Assemblies

Browse Categories

Ball Screw Linear Actuator Slide Assemblies

42 products
Close filters
42 products
Ball Screw Linear Actuator 24" length with 1/2" ID steel shafts (two) and a linear slide base plate on 4 plain linear bearing pillow blocks. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft material with 0.5 inch diameter Driving mechanism: Stub Shaft Bearing Type: Plain..
$2,009.26
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$2,454.94
42 products

Ball Screw Linear Actuator Slide Assemblies

42 products

Ball screw driven linear actuator slide assemblies with NEMA motors, motor mounts or a drive stub, integrated with a linear slide that features Simplicity® plain linear bearing pillow blocks supporting a flat top carriage that glides along two steel shafts. This gliding surface technology™ can handle heavy loads and excel in harsh, contaminated environments.  

  • Car and Rail Cross Section: min 65 mm x 153 mm - max 187 mm x 457 mm
  • Maximum Horizontal Payload: 18,750 lb (83,400 N)
  • Maximum Stroke Length: 3,454 mm (136 in)
  • Available motor bracket kits for NEMA 23 & 34, with options for N42, 56, and 143 brackets
  • Optional FDA compliant Frelon®W lining or Frelon®J for corrosive chemical environments
  • Linear ball bearing pillow blocks and low/high profile systems available
  • Hand crank option with ball screw lock and other optional accessories
  • Operating temperature range: −240°C to 240°C (−400°F to 400°F) 
  • Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) and lengths up to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s) and normal loads up to 83,000 N (18,750 lbf)
  • Optional shaft materials include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  • Includes aluminum alloy mounting plate and simplicity pillow block assemblies