Linear Actuator Slide Assembly with motor mount

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.

More About Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

21 products
Close filters
21 products
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$8,742.68
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$6,852.71
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$6,521.14
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$7,797.70
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$7,250.81
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$5,242.67
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$5,791.45
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$3,942.80
Ball Screw Driven Linear Slide with Motor Mount, 34ALinear Rail length 36" for a Steel Shaft Ø 1 inch Lead:  0.25" Right Hand
$4,592.73
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$5,458.53
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$4,050.41
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$4,716.85
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$6,200.22
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,655.64
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,260.88
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,667.27
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,268.56
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$2,869.86
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$2,778.80
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$2,454.94
21 products

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

21 products

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.


  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
  • Maximum rail lengths: 2440 mm (96 in);
  • Maximum carriage speeds: 0.457 m/s (18 in/s);
  • Maximum loads: 83,000 N (18,750 lbf)
  • Bearing options: FrelonGold® liner, Frelon® J, FDA-compliant Frelon® W
  • Shaft options: alloy steel (default), anodized aluminum, 440 and 303 stainless steel