Lead Screws & Ball Screws | Lead Screws & Ball Screws

Lead Screws & Ball Screws

The constant force technology utilized in our anti-backlash lead screw nuts results in a greater consistency in performance and life, with great resistance to backlash. Miniature ball screw assemblies have a range of leads with small screw diameters for high precision linear moti... More About Lead Screws & Ball Screws

Browse Categories

Lead Screws & Ball Screws

149 products
Close filters
149 products
Tailored for those requiring robust performance in confined areas, this Grade 10 Ball Screw is designed to match the power of double stack NEMA 17 motors, ensuring seamless operation in precision applications. Features: Miniature metric ball screw assembly variant. Diameter: 10 mm; Lead: 2 mm; Length: 200 mm. Compatible with..
Optimized for extended linear motion in tight spaces, this Grade 10 Ball Screw is a crucial part of our miniature metric ball screw series, designed for those who require precision without compromise, compatible with single stack NEMA 17 motors. Features: Component of the miniature metric ball screw collection. Diameter: 8..
A highlight of our miniature ball screw series, this Grade 10 Ball Screw marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors, ideal for tasks requiring both precision and strength. Features: Part of the compact metric ball screw series. Diameter: 10 mm;..
Ideal for high-precision, compact applications, this Grade 10 Ball Screw enhances our miniature ball screw series with its compatibility with single stack NEMA 17 motors, offering superior linear motion solutions in a streamlined design. Features: Integral part of the miniature metric ball screw family. Diameter: 8 mm; Lead: 2 mm;..
Designed for demanding applications where length and precision are critical, this Grade 10 Ball Screw is an integral part of our miniature series, providing unmatched performance and compatibility with single stack NEMA 17 motors in space-restricted environments. Features: Extended component of the miniature metric ball screw series. Diameter: 10 mm;..
Crafted for high-precision applications, this Grade 10 Ball Screw enhances our miniature metric ball screw series. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. Features: Part of the miniature metric ball screw assembly series...
This Grade 10 Ball Screw extends the capabilities of our miniature ball screw series to fit double stack NEMA 17 motors, ideal for extensive linear motion tasks requiring precision, strength, and compact design in demanding environments. Features: Advanced part of the miniature metric ball screw set. Diameter: 10 mm; Lead:..
Enhance your precision-driven projects with our high-performance linear motion Grade 10 Ball Screw actuator, perfectly suited for compact spaces. This assembly, designed for seamless integration with NEMA 23 single stack motors, optimizes efficiency without sacrificing power, ideal for demanding applications requiring a compact footprint. Features: Miniature metric ball screw assembly...
This Grade 10 Ball Screw is a powerhouse of precision, part of our specialized miniature metric ball screw series, and designed to accommodate NEMA 23 Power Plus motors. It stands out in applications where high torque and compact design are essential, ensuring optimal performance without the bulk. Features: Specialized in..
This long-format Grade 10 Ball Screw is part of our esteemed miniature ball screw series, offering precision linear motion solutions tailored for NEMA 23 double stack motors. It is perfect for applications where length and high torque capacity are necessary without compromising on space and efficiency. Features: Extended part of..
Extend the capabilities of your compact applications with our versatile miniature Grade 10 Ball Screw assembly, designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. Features: Integral to the miniature metric ball screw series. Diameter:..
Elevate your advanced applications with this Grade 10 Ball Screw from our miniature metric ball screw series, specifically designed for the NEMA 23 Power Plus motors. This model provides unmatched length and power in a compact form, ensuring superior performance in precision-demanding environments. Features: Advanced option within the miniature metric..
Elevate the precision and efficiency of your compact linear motion projects with this  Grade 10 Ball Screw from our specialized miniature metric ball screw series. It is perfectly matched with NEMA 11 motors and features a user-friendly flange-style nut, making it an excellent choice for applications requiring high precision in..
This  Grade 10 Ball Screw miniature ball screw assembly is designed to enhance the efficiency of compact applications requiring high-performance linear motion. Featuring a flange-style nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal for systems requiring precision in a small..
Elevate your compact linear motion applications with this  Grade 10 Ball Screw from our miniature ball screw series. The assembly, integrating a flange-style nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the perfect solution for projects demanding high precision in..
Optimize your compact applications with this high-performance linear motion actuator from our  Grade 10 miniature metric ball screw motor series. This assembly, featuring a practical flange-style nut and compatible with NEMA 11 motors, simplifies installation and enhances operational efficiency, especially in limited spaces. Features: Part of the miniature metric ball..
Optimized for compact applications, this high-performance linear motion  Grade 10 Ball Screw actuator is part of our miniature metric ball screw motor series. Featuring a flange-style nut and compatible with NEMA 14 motors, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. Features: Integral..
Elevate your precision machinery with our specialized  Grade 10 Ball Screw from the miniature metric ball screw series. This model, designed for easy integration with NEMA 14 motors, uses a flange-style nut to facilitate easy installation and removal, ideal for applications with spatial constraints. Features: Part of the miniature metric..
This Grade 10 Ball Screw enhances our miniature metric ball screw motor series, designed for compact applications that require precise linear movements. Compatible with NEMA 14 motors and featuring a user-friendly flange-style nut, this model is ideal for advanced applications where space is at a premium and precision is crucial...
Designed for compact yet demanding applications, this Grade 10 Ball Screw in our miniature metric ball screw series integrates seamlessly with NEMA 14 motors. The flange-style nut makes mounting simple, supporting high precision and efficiency in limited space environments. Features: Component of the miniature metric ball screw series. Diameter: 8 mm;..

Lead Screws & Ball Screws

149 products

The constant force technology utilized in our anti-backlash lead screw nuts results in a greater consistency in performance and life, with great resistance to backlash. Miniature ball screw assemblies have a range of leads with small screw diameters for high precision linear motion. 

  • Offered with a variety of diameters, leads and nuts 
  • Precision-Rolled screws tested for straightness and accuracy 
  • Driven screws with PowerPlus motor technology for 25% - 40% more torque 
  • Lead screw and ball screws are ideal for laboratory machines, medical devices, mechatronic applications and more. 

FAQ - Leadscrew and Ballscrew Motors

What do people mean when they talk about a leadscrew motor or a ballscrew motor?

When people talk about leadscrew or ballscrew motors, they are referring to an assembly where a motor and leadscrew/ballscrew are joined together by the manufacturer. Most often, the motor is a stepping motor, but in some specialized cases, servo motors can be used. These can be configured such that the screw rotates, and a nut makes a linear movement, or the nut rotates and the screw makes a linear movement.

Why would you choose a ballscrew motor over a leadscrew motor?

The choice of a ballscrew motor over a leadscrew motor really comes down to linear motion requirements. Ballscrews have higher efficiency, lower drag, and can generally produce higher forces in the same package size. Leadscrews are often self-lubricating and quieter and can be less expensive. Leadscrew systems can be self-locking, which is sometimes an advantage for vertical applications. Ballscrews are never self-locking.

Are the motors used in leadscrew/ballscrew motors just standard motors?

No… the motors used in a leadscrew or ballscrew motor have been customized in a couple of important ways. First, great care is taken to design a bearing system that can accommodate thrust loads and provide appropriate linear stiffness. Standard motors are designed for radial loads and rotational movement. Second, the inner components of the motors have been redesigned to allow packaging of the screw or nut interface. Standard motors do not have the right internal components to allow for packaging of a screw or nut.

Is a leadscrew or ballscrew motor a stand-alone solution or do you need other components?

A leadscrew or ballscrew motor can be a critical component of a linear motion system, but it can't do the job alone. In most cases, some sort of linear guide or linear bearing system is needed to support system loads. Depending on the length of travel needed, a radial bearing could be required to support the end of the screw. Drive and control electronics are needed. In many cases, external sensors are used for end-of-travel and homing applications.

What are the benefits of using a leadscrew or ballscrew motor vs buying components and making my own?

The main benefits are package size, cost, and reliability. If you buy separate components, you will need to also use a coupling of some sort along with various brackets and machined parts. The cost of all those components adds up quickly, and they also create opportunities for failures over time. All those components also increase the complexity of a bill of materials and many more parts to manage in production… another source of higher costs that will impact your business for years to come. Integrating a screw with a motor minimizes the size of a mechanical design, simplifies assembly, reduces cost, and improves reliability.

I have an application on a piece of packaging equipment, I see a lot of paper dust in the area over time… which is better a leadscrew or ballscrew based motor?

A leadscrew motor would be better in that application. A ballscrew-based system is great in a lot of places, but it needs to be lubricated, and it has open pathways for recirculating the balls. Paper dust can mix with the lubricant and have a serious negative impact on life.

How long can the screw be in a leadscrew motor or ballscrew motor?

Theoretically, there is no limit as the concept is to simplify the interface between the screw and the motor… however, from a practical standpoint, we think about 1-1.5 meters as the longest practical length. Manufacturing processes, packaging, shipping, and assembly come into play. There are also system issues with any screw-based design in terms of column strength, critical speeds, etc., that need to be taken into account.

Do I have to lubricate a leadscrew or ballscrew motor?

The answer to that is … it depends. The motors themselves never need to be lubricated. They use permanently lubricated ball bearings. Leadscrews using the right type of nut do not need to be lubricated. Ballscrews, on the other hand, will need to be lubricated at initial install and periodically over the life of the product… typically at least once a year depending on the application.

Do I need a linear guide with a leadscrew motor or ballscrew motor?

Either a leadscrew motor or a ballscrew motor is designed to create thrust loads along the central axis of the screw. They are not designed to handle side loads. You will have to develop some system to take up radial loads. The details of that design will depend on your application, but common approaches include profile rail, cam roller-based systems, and round rail-based systems using either ball bearings or precision plain bearings such as Simplicity.

Can I remove the nut from a ballscrew or leadscrew motor to help with assembly of my system?

You can remove the nut from a leadscrew to facilitate your assembly. If it is preloaded, just be careful with the preload adjusting spring. Ballscrews are a different story… in general, you should not remove the nut from a ballscrew if you can avoid it. It is possible to remove a ballnut from the screw using special tools and fixtures, but this should only be done by skilled and trained technicians.