Linear Bearings - Round Flange Single Length Plain

Linear Bearings - Round Flange Single Length Plain
Round Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
Metric and JIS sizing options
Sturdy aluminum body with Frelon® liner bonded directly to the ID
FrelonGOLD® is the standard bearing liner. Frelon J &am
...Show More
Round Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 80 mm
- Static Load Capacities up to 284,000 N (63,900 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Linear Bearings - Round Flange Single Length Plain
48 products
Plain Linear Bearing with a round flange and a 25mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$68.35
Plain Linear Bearing with a round flange and an 8mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$36.43
JIS Metric Round Flanged Plain Linear Bearing 16mm ID (inner diameter) with a precision running clearance of 0.0005" per side. Straight outer diameter. Round Flange JIS Metric (Japanese Industrial Standards) Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® J & Frelon® W (for FDA compliance) Temperature Rating: -400°F/+400°F or..
$47.44
Simplicity® Round Flanged Plain Linear Bearing of 80mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$670.76
Plain Linear Bearing with a round flange and an 80mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$670.76
Simplicity® Round Flanged Plain Linear Bearing of 60mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$399.24
Plain Linear Bearing with a round flange and a 60mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$399.24
Simplicity® Round Flanged Plain Linear Bearing of 50mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$233.15
Plain Linear Bearing with a round flange and a 40mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$179.58
Plain Linear Bearing with a round flange and a 50mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$233.15
Simplicity® Round Flanged Plain Linear Bearing of 40mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$179.58
Simplicity® Round Flanged Plain Linear Bearing of 30mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$98.60
Plain Linear Bearing with a round flange and a 30mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$98.60
Simplicity® Round Flanged Plain Linear Bearing of 20mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$57.60
Simplicity® Round Flanged Plain Linear Bearing of 25mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$68.35
Simplicity® Round Flanged Plain Linear Bearing of 12mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$39.45
Simplicity® Round Flanged Plain Linear Bearing of 16mm ISO Metric ID (inner diameter.) Compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another inear bearing on a parallel shaft that may not perfectly align. Compensated ID bearings also allow for slightly higher speed at the..
$46.04
Plain Linear Bearing with a round flange and a 16mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$46.04
Plain Linear Bearing with a round flange and a 20mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$57.60
Plain Linear Bearing with a round flange and a 12mm precision ID, designed to slide smoothly on both steel and ceramic-coated aluminum shafts. It features a self-lubricating FrelonGOLD® bearing liner that performs reliably with vibration damping in harsh conditions, enabling long-term, maintenance-free operation. Precision running clearance on the inner diameter..
$39.45
Linear Bearings - Round Flange Single Length Plain
48 products
Recently Viewed Products
Exclusive section that stores the history of product views