Linear Bearings - Round Flange Single Length Plain
Round Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonG
Round Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 80 mm
- Static Load Capacities up to 284,000 N (63,900 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Recently Viewed Products
Exclusive section that stores the history of product views