Pillow Block Bearing - Open

Pillow Block Bearings - Plain, Open Single

Open Plain Linear Bearing Pillow Blocks. Self-lubricating Simplicity® Plain Linear Bearings encased in a self-aligning housing. The FrelonGOLD® bearing liner is standard, withstanding harsh, high temperature environments. An optional Frelon®J liner can be configured for corrosive chemica...

More About Pillow Block Bearings - Plain, Open Single

Pillow Block Bearings - Plain, Open Single

28 products
Close filters
28 products
Open Pillow Block Bearing with a 3/4" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$78.52
Open Pillow Block Bearing with a 1/2" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$63.28
Open Pillow Block Bearing with a 1" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$110.92
Open Pillow Block Bearing with a 1" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$110.92
Open Pillow Block Bearing with a 1.25" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$166.22
Open Pillow Block Bearing with a 3/4" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$78.52
Open Pillow Block Bearing with a 1.5" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$203.94
Open Pillow Block Bearing with a 1/2" inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$63.28
Open Pillow Block Bearing with a 30mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$188.93
Open Pillow Block Bearing with a 25mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$147.01
Open Pillow Block Bearing with a 5/8" inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh conditions and..
$73.20
Open Pillow Block Bearing with a 50mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$360.37
Open Pillow Block Bearing with a 50mm ISO Metric inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$360.37
Open Pillow Block Bearing with a 40mm ISO Metric inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$268.24
Open Pillow Block Bearing with a 40mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$268.24
Open Pillow Block Bearing with a 25mm ISO Metric inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$147.01
Open Pillow Block Bearing with a 30mm ISO Metric inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$188.93
Open Pillow Block Bearing with a 16mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$112.16
Open Pillow Block Bearing with a 20mm ISO Metric inner diameter and a precision running clearance of 0.0005" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$123.64
Open Pillow Block Bearing with an 8mm ISO Metric inner diameter and a compensated running clearance of 0.0015" per side. The standard sized aluminum housing encloses a plain linear bearing with a straight outer diameter (OD). The bearing has a self-lubricating liner made from FrelonGOLD®, providing enhanced performance under harsh..
$112.16
28 products

Pillow Block Bearings - Plain, Open Single

28 products

Open Plain Linear Bearing Pillow Blocks. Self-lubricating Simplicity® Plain Linear Bearings encased in a self-aligning housing. The FrelonGOLD® bearing liner is standard, withstanding harsh, high temperature environments. An optional Frelon®J liner can be configured for corrosive chemical enviroments or Frelon®W liner can be provided for FDA compliance.

This is the open, single length version of the plain linear bearing pillow block. 

  • Standard Size
  • Inch and metric sizing options 
  • ID sizes: 0.25 in (6.35 mm) to 2 in (50.8 mm) 
  • Static Load Capacities up to 23,100 lb (103,000 N) 
  • FrelonGOLD® bearing liner standard- Frelon® J & Frelon® W optional  
  • Standard shell material is aluminum- Stainless Steel bearing shells are also available 
  • Standard pillow blocks have built-in self-alignment in all directions- Rigid or straight bore housings are also available 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)