Open Plain Linear Bearing Pillow Blocks
Open-shelled plain linear bearing pillow blocks of standard size, featuring self-lubricating and maintenance-free Simplicity® linear bearings housed in an aluminum self-aligning structure. Designed for harsh, dirty, high vibration or high-temperature environments with the standard FrelonGOLD® bearing liner. Optional liners, such as the Frelon®J for corrosive chemical environments and the Frelon®W for FDA compliance, are also available. This version is the open, single-length type of plain linear bearing pillow block, offered in both inch and metric sizes, with ID sizes ranging from 0.25 in (6.35 mm) to 2 in (50.8 mm) and static load capacities up to 23,100 lb (103,000 N). Customers can choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side).
- Static Load Capacities up to 23,100 lb (103,000 N)
- Operating temperature range: -400°F to 400°F (-240°C to 204°C)
-
Tight tolerances: Precision or compensated clearance options
- Bearing shell: anodized aluminum straight outer diameter
-
Optional liners: Corrosive chemical-proof Frelon®J or FDA-compliant Frelon®W
- Stainless-steel shell options for food and drug handling applications
- Built-in self-alignment in all directions
- Options for rigid or straight bore housing
- Offered in single and twin sizes