Non-Captive Linear Actuator
A lead-screw nut is integrated into the motor rotor, and the lead screw passes through the center of the motor. As the motor rotates it moves linearly along the lead screw.
- Five frame sizes: NEMA 08/11/14/17/23
- Multiple motor lengths and motor sizes
A lead-screw nut is integrated into the motor rotor, and the lead screw passes through the center of the motor. As the motor rotates it moves linearly along the lead screw.
- Five frame sizes: NEMA 08/11/14/17/23
- Multiple motor lengths and motor sizes
- Each motor size has a rich range of lead screws
- Lead screw can be completely unscrewed from the motor and can be any length
- Motor can be fixed so that the screw moves in out of the motor or the leadscrew can be fixed so that the motor moves along the lead screw
Recently Viewed Products
Exclusive section that stores the history of product views