LC and LN Linear Actuator Series
The LC Series captive and LN Series non-captive actuators are fully integrated small size actuators with quiet operation and ideal for plungers, pushers, and high performance in sorting and assembly operations.
- Five frame sizes: NEMA 08/11/14/17/23
- M
The LC Series captive and LN Series non-captive actuators are fully integrated small size actuators with quiet operation and ideal for plungers, pushers, and high performance in sorting and assembly operations.
- Five frame sizes: NEMA 08/11/14/17/23
- Multiple motor lengths and motor sizes
- Each motor size has a rich range of lead screws
- LC Series: The plunger is supported by a housing that is part of the motor providing a complete assembly with a shaft that moves in and out
- LN Series: The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw
Recently Viewed Products
Exclusive section that stores the history of product views