MR-MS Mini-Rail Actuator

MR-MS Mini-Rail Actuator

The Lead Screw Driven Mini-Rail, equipped with all the great features of Mini-Rail, brings another great feature forward in linear motion with the attached motor.  

  • High torque single stack stepper motor 42 mm (NEMA 17) 
  • Lengths up to 640 mm (25.19 in) 
  • Eight
More About MR-MS Mini-Rail Actuator

No products found

There are no products matching the selection

MR-MS Mini-Rail Actuator

0 products

The Lead Screw Driven Mini-Rail, equipped with all the great features of Mini-Rail, brings another great feature forward in linear motion with the attached motor.  

  • High torque single stack stepper motor 42 mm (NEMA 17) 
  • Lengths up to 640 mm (25.19 in) 
  • Eight leads available 
  • Robust design - outstanding reliability  
  • 304 stainless steel screw with PTFE coating 
  • Fewer parts - less maintenance 
  • Ball bearing supports in the end blocks 
  • Preloaded Polyacetal, anti-backlash nut