MR-LS Mini Rail Actuator

MR Mini Rail Actuator

Equipped with all the great features of Mini-Rail, this low-cost option is equipped with a high torque stepper motor or motor kit option.  

  • High torque single stack stepper motor 42 mm (NEMA 17) 
  • Lengths up to 640 mm (25.2 in) 
  • Eight lead
More About MR Mini Rail Actuator

No products found

There are no products matching the selection

MR Mini Rail Actuator

0 products

Equipped with all the great features of Mini-Rail, this low-cost option is equipped with a high torque stepper motor or motor kit option.  

  • High torque single stack stepper motor 42 mm (NEMA 17) 
  • Lengths up to 640 mm (25.2 in) 
  • Eight leads available 
  • 304 stainless steel screw with PTFE coating  
  • Self-lubricating Polyacetal, anti-backlash nut 
  • Fully interchangeable with industry standard linear guides 
  • Fewer parts for less maintenance