Linear Ball Bearings
The Simplicity® Ball Bearing is produced from a solid steel outer cylinder and incorporates an industrial strength polymer retainer.
- Inch, metric and JIS sizing options
- Open, closed, adjustable, wide, self-aligning and thin wall designs available
Browse Categories
The Simplicity® Ball Bearing is produced from a solid steel outer cylinder and incorporates an industrial strength polymer retainer.
- Inch, metric and JIS sizing options
- Open, closed, adjustable, wide, self-aligning and thin wall designs available
- Heat treated alloy steel outer shell
- Size interchangeable with industry standards and with Simplicity series
- Low coefficient of friction
- Resin retainer for reduced noise
- Static Load Capacities up to 1,700 lb (7,900 N)
- Dynamic Load Capacities up to 850 lb (3,800 N)
- ID sizes: 6.35 mm (0.25 in) to 50.8 mm (2 in)
Recently Viewed Products
Exclusive section that stores the history of product views